text.skipToContent text.skipToNavigation

2521 1/4-1/4

Full screen
Your configuration

Fittings Mod. 2521



Mod. A B H L SW Weight [g]
2521 1/4-1/4 G1/4 G1/4 8 19,5 17 16


We think you are in United States.
Update your location?