text.skipToContent text.skipToNavigation
Series 2000

Series 2000

Female Tee
Full screen
Your configuration

Fittings Mod. 2003



Mod. B M SW Weight [g]
2003 1/8 G1/8 19 12 23
2003 1/4 G1/4 23 13 39
2003 3/8 G3/8 25 16 54
2003 1/2 G1/2 31,5 20 97


We think you are in United States.
Update your location?