text.skipToContent text.skipToNavigation
Series 2000

Series 2000

BSPT Nipple
Full screen
Your configuration

Fittings Mod. 2500



Mod. A H L SW Weight [g]
2500 1/8 R1/8 7,5 19,5 12 9
2500 1/4 R1/4 11 27 14 16
2500 3/8 R3/8 11,5 28 17 21
2500 1/2 R1/2 14 33,5 22 41
2500 3/4 R3/4 16,5 40 27 80
2500 1 R1 19 45,5 34 125


We think you are in United States.
Update your location?