text.skipToContent text.skipToNavigation
Series 2000

Series 2000

Sleeve
Full screen
Your configuration

Fittings Mod. 2543



Mod. B L SW Weight [g]
2543 M5 M5 11 8 3
2543 1/8 G1/8 15 13 8
2543 1/4 G1/4 22 17 19
2543 3/8 G3/8 23 20 19
2543 1/2 G1/2 28 24 29


We think you are in United States.
Update your location?