text.skipToContent text.skipToNavigation
Series 2000

Series 2000

BSP Male Plug

Fittings Mod. 2611



Mod. A H L SW Weight [g]
2611 M5 M5 4 7,5 8 2
2611 1/8 G1/8 6 10,5 13 7
2611 1/4 G1/4 8 13 17 13
2611 3/8 G3/8 9 14 19 18
2611 1/2 G1/2 10 15,5 24 31
2611 1 G1 13 19 38 76


We think you are in United States.
Update your location?