text.skipToContent text.skipToNavigation

D43VB-MR

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with body for sub-base
Actuation   Electric 15mm
Type of solenoid valve   5/2 monostable
Size   25
Full screen
Your configuration

5/2-way solenoid valve, monostable, outlets on subbase - size 25

Connectors at the end of this
section



Mod. Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D43VB-MR 2,5 ÷ 10 -0,9 ÷ 10 2000 EV22


We think you are in United States.
Update your location?