text.skipToContent text.skipToNavigation

D43VB-CR

Type of manual override   With push and turn device
Name of Series   D
Component   Valve with body for sub-base
Actuation   Electric 15mm
Type of solenoid valve   2 x 3/2 NC
Size   25
Full screen
Your configuration

2x3/2-way solenoid valve, outlets on subbase - size 25

Connectors at the end of this
section



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D43VB-CR 2x3/2NC 2,5 ÷ 10 -0,7 ÷ 10 1800 EV71


We think you are in United States.
Update your location?