text.skipToContent text.skipToNavigation

2020 1/8-1/8

Full screen
Your configuration

Fittings Mod. 2021 and 2020



Mod. A B E H M P (min) SW Weight [g]
2020 1/8-1/8 R1/8 G1/8 11,5 8,5 19 6 11 17


We think you are in United States.
Update your location?