text.skipToContent text.skipToNavigation

2020 3/8-3/8

Full screen
Your configuration

Fittings Mod. 2021 and 2020



Mod. A B E H M P (min) SW Weight [g]
2020 3/8-3/8 R3/8 G3/8 15 11,5 25 8 15 33


We think you are in United States.
Update your location?