text.skipToContent text.skipToNavigation

2501 1/8

Full screen
Your configuration

Fittings Mod. 2501



Mod. A H L SW Weight [g]
2501 1/8 G1/8 6 16,5 13 9


We think you are in United States.
Update your location?