text.skipToContent text.skipToNavigation

2525 1/8-36

Full screen
Your configuration

Fittings Mod. 2525



Mod. A B H I L SW Weight [g]
2525 1/8-36 G1/8 G1/8 6 36 42 13 24


We think you are in United States.
Update your location?