text.skipToContent text.skipToNavigation

2525 1/4-27

Full screen
Your configuration

Fittings Mod. 2525



Mod. A B H I L SW Weight [g]
2525 1/4-27 G1/4 G1/4 8 27 35 17 30


We think you are in United States.
Update your location?