text.skipToContent text.skipToNavigation

2530 3/8-1/8

Full screen
Your configuration

Fittings Mod. 2530



Mod. A B H P (min) L SW Weight [g]
2530 3/8-1/8 R3/8 G1/8 11,5 8,5 16,5 17 17


We think you are in United States.
Update your location?