text.skipToContent text.skipToNavigation

2531 1/4-1/8

Full screen
Your configuration

Fittings Mod. 2531

* = with through-out thread



Mod. A B H L SW Weight [g]
2531 1/4-1/8 G1/4 G1/8 8 13 17 11 *


We think you are in United States.
Update your location?