text.skipToContent text.skipToNavigation

2553 1/8-1/4

Full screen
Your configuration

Fittings Mod. 2553



Mod. B1 B2 L SW Weight [g]
2553 1/8-1/4 G1/8 G1/4 17 17 18


We think you are in United States.
Update your location?