text.skipToContent text.skipToNavigation

2553 1/4-3/8

Full screen
Your configuration

Fittings Mod. 2553



Mod. B1 B2 L SW Weight [g]
2553 1/4-3/8 G1/4 G3/8 21.5 20 21


We think you are in United States.
Update your location?