text.skipToContent text.skipToNavigation

2613 1/8

Full screen
Your configuration

Fittings Mod. 2613



Mod. B L SW Weight [g]
2613 1/8 G1/8 11 12 6


We think you are in United States.
Update your location?