NPM | - | FM | - | 1/4 | - | 75 |
NPM |
SERIES NPM = spring plunger NPR = spring plunger - non-rotating |
FM |
THREAD VERSION FM = female/male FF = female/female |
1/4 |
THREAD M3 = M3 M5 = M5 1/8 = G1/8 1/4 = G1/4 |
75 |
COMPENSATION STROKE 05 = 5 mm 10 = 10 mm 15 = 15 mm 20 = 20 mm 25 = 25 mm 50 = 50 mm 75 = 75 mm |
Mod. | G1 | G2 | G3* | H | LG1 | LG2 | LG3 | SW1 | Z |
NPM-FF-M3-05 | M3F | M3F | M6X0,75 | 33,5 | 3,8 | 6 | 10 | 10 | 5 |
NPM-FF-M5-05 | M5F | M5F | G1/8 | 41,2 | 5,5 | 6,2 | 15 | 14 | 5 |
NPM-FF-M5-10 | M5F | M5F | G1/8 | 47,2 | 5,5 | 6,2 | 15 | 14 | 10 |
NPM-FF-M5-20 | M5F | M5F | G1/8 | 59,2 | 5,5 | 6,2 | 15 | 14 | 20 |
NPR-FF-M3-05 | M3F | M3F | M6X0,75 | 33,5 | 3,8 | 6 | 10 | 10 | 5 |
NPR-FF-M5-05 | M5F | M5F | G1/8 | 41,2 | 5,5 | 6,2 | 15 | 14 | 5 |
NPR-FF-M5-10 | M5F | M5F | G1/8 | 47,2 | 5,5 | 6,2 | 15 | 14 | 10 |
NPR-FF-M5-20 | M5F | M5F | G1/8 | 59,2 | 5,5 | 6,2 | 15 | 14 | 20 |