Series
Accessories
Solenoid valve ser. 6 - 623-15E-A63
Solenoid valve ser. 6 - 623-15F-A63
Solenoid valve ser. 6 - 623-15G-A6B
Solenoid valve ser. 6 - 623-15G-A63
Connector 110v ac/dc - 124-702
Connector - 124-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
6 | 3 | 8 | M | - | 105 | - | A | 6 | B |
6 | SERIES |
3 |
NUMBER OF PORTS AND FUNCTIONS 0 = interface 2 = 2/2-way - NC 3 = 3/2-way - NC 4 = 3/2-way - NO |
8 |
CONNECTION 0 = interface 3 = G3/8 8 = G1/8 C = cartridge Ø 4 |
M | M = manifold |
105 |
TYPE OF BODY 150 = threaded body G1/8 - orifice Ø 2 mm 15E = threaded body G3/8 - orifice Ø 2.5 mm 15F = threaded body G3/8 - orifice Ø 3 mm 15G = threaded body G3/8 - orifice Ø 4 mm 450 = rotatable interface body - Ø 2 mm orifice 45E = rotatable interface body - Ø 2.5 mm orifice 457 = fixed interface body - Ø 2 mm orifice 101 = single manifold 102 = manifold - 2 pieces 103 = manifold - 3 pieces 104 = manifold - 4 pieces 105 = manifold - 5 pieces 106 = manifold - 6 pieces 107 = manifold - 7 pieces 108 = manifold - 8 pieces 109 = manifold - 9 pieces 110 = manifold - 10 pieces 111 = manifold - 11 pieces 112 = manifold - 12 pieces 113 = manifold - 13 pieces 114 = manifold - 14 pieces 115 = manifold - 15 pieces |
A |
COIL MATERIAL A = PPS |
6 |
SOLENOID DIMENSIONS 6 = 32x32 |
B |
VOLTAGE - POWER CONSUMPTION B = 24 V 50/60 Hz - 12 VA C = 48 V 50/60 Hz - 12 VA D = 110 V 50/60 Hz - 12 VA E = 230 V 50/60 Hz - 12 VA 2 = 12 V DC - 10 W 3 = 24 V DC - 10 W 4 = 48 V DC - 10 W 5 = 72 V DC - 10 W 6 = 110 V DC - 10 W 8 = 160 V DC - 10 W |
VERSIONS = standard LT = for low temperatures |
Mod. | Orifice Ø (mm) | kv (l/min) | Qn (Nl/min) | Min ÷ max pressure (bar) |
623-15E-A6* | 2.5 | 3.4 | 220 | 0 ÷ 12 [ AC 50Hz ] - 0 ÷ 15 [ DC ] |
623-15F-A6* | 3 | 4.5 | 290 | 0 ÷ 10 [ AC 50Hz ] - 0 ÷ 14 [ DC ] |
623-15G-A6* | 4 | 5.4 | 350 | 0 ÷ 4 [ AC 50Hz ] - 0 ÷ 7 [ DC ] |
1-1/1 results