text.skipToContent text.skipToNavigation
7562

7562

O 型圈配套安装
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
全屏
您的配置

7562... 型快插管接头



型号 A D F H L M S SW T T1 T2 质量 [g]
7562 4-1/8 4 G1/8 18,5 5 40,5 9 4 12 12,2 11,6 16,5 13
7562 6-1/8 6 G1/8 23 5 44 11,4 4 14 14,5 14 18,5 15
7562 6-1/4 6 G1/4 23 6 44 11,4 4 14 14,5 14 17,5 29
7562 8-1/8 8 G1/8 27,2 5 47,5 13,5 4 14 17 14 17,5 24
7562 8-1/4 8 G1/4 26,2 6 49 12,7 4 17 16,5 15,5 19,5 30
7562 10-1/4 10 G1/4 31,7 6 55 15,8 4 17 16,5 16 19,5 32
7562 10-3/8 10 G3/8 31,7 7 55,5 15,8 4 19 16,5 16 19 34


We think you are in United States.
Update your location?