text.skipToContent text.skipToNavigation
Mod. 70*C-N*N

Mod. 70*C-N*N

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Intermediate supply module Mod. 70*C-N*N



Mod. Size ISO A B C D E F G H L M N P
701C-N1N 26 mm 27 100 65 G1/4 29 42 M5 6,5 10 M4 10 10
702C-N2N 18 mm 19 81 55 G1/8 22,5 28 M5 5 5 M4 11,5 9,5


Intermediate supply module



Mod. Size ISO A B C D E F G H L M N P
701C-N1N 26 mm 27 100 65 G1/4 29 42 M5 6,5 10 M4 10 10
702C-N2N 18 mm 19 81 55 G1/8 22,5 28 M5 5 5 M4 11,5 9,5


We think you are in United States.
Update your location?