text.skipToContent text.skipToNavigation
Mod. FRH-5E

Mod. FRH-5E

The kit includes:
1x connection flange
4x screws + 4x lock washers to connect the flange
1x expansion coupling
4x screws + 4x lock washers to connect the gearbox
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Kit to connect the gearbox - enhanced series (sizes 50, 65)



Mod. Size Gearbox D1 D2 A LS BCD B C E M K Nominal torque (Nm) Max torque (Nm) J (Kgmm²) Weight [g]
FRH-5E-50 50 GB-060 14 40 4 35,3 52 8 51 50 5 7,4 12.5 25 13 170
FRH-5E-65 65 GB-080 20 60 4 40,3 70 10 59 65 6 9,4 17 34 50 530


Kit to connect the gearbox - enhanced series (sizes 50, 65) Mod. FRH-5E



Mod. Size Gearbox ØD1 ØD2(H7) A LS ØBCD B C E M K Nominal torque [Nm](A) Max torque [Nm](B) J (Kgmm²) Weight (g)
FRH-5E-50 50 GB-060 14 40 4 35,3 52 8 51 50 5 7,4 12,5 25 13 170
FRH-5E-65 65 GB-080 20 60 4 40,3 70 10 59 65 6 9,4 17 34 50 530
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@ camozzi.com

We think you are in United States.
Update your location?