text.skipToContent text.skipToNavigation
Mod. G11W-G13W-2

Mod. G11W-G13W-2

For the hardware configuration
of the Camozzi products
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

USB to Mini USB cable Mod. G11W-G13W-2



Mod. Description Connections Material for outer sheath Cable length "L" (m)
G11W-G13W-2 black shielded cable 28 AWG standard USB to Mini USB PVC 2


We think you are in United States.
Update your location?