text.skipToContent text.skipToNavigation
Mod. PCF-E520

Mod. PCF-E520

DIN EN 50022 (7,5mm x 35mm - width 1)
Suitable for all manifolds.

Supplied with:
2x plates
2x screws M4x6 UNI 5931
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Mounting brackets for DIN rail



Mod.
PCF-E520


Mounting brackets for DIN rail



Mod.
PCF-E520


Mounting brackets for DIN rail



Mod.
PCF-E520


Mounting brackets for DIN rail



Mod.
PCF-E520


Mounting brackets for DIN rail



Mod.
PCF-E520


Mounting brackets for DIN rail

DIN EN 50022 (mm 7,5 x 35 - width 1)
The supply includes:
2x plates
2x screws M4x6 UNI 5931



Mod.
PCF-E520


Mounting brackets for DIN rail

DIN EN 50022 (mm 7,5 x 35 - width 1)
The supply includes:
2x plates
2x screws M4x6 UNI 5931



Mod.
PCF-E520


We think you are in United States.
Update your location?