text.skipToContent text.skipToNavigation
Mod. AM

Mod. AM

Supplied with:
1x housing
1x flange
1x flexible coupling
4x screws to connect on the cylinder’s side
4x screws to connect on the motor’s side
3x seals
4x seal washers
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Kit for axial connection Mod. AM



Mod. Size Protection class Motore ØDM LS ØC PF E F TF ØB.C.D. MxD F1 F1 F2 F3 Y Y1 Y2 Y3 XW Nominal torque [Nm](A) Max torque [Nm](B) J (Kgmm²) Weight [g] ƞ
AM-6E-32-0100 32 IP40 MTB-010-… 8 22 30 6 46,5 42 - 45 M3x9 - - - - - - - 55 9 18 2 165 0,78
AM-6E-32-0100P 32 IP65 MTB-010-… 8 22 30 6 46,5 42 - 45 M3x9 - - - - - - - 55 9 18 2 165 0,78
AM-6E-32-0023 32 IP40 MTS-23-… 6,35 25 38,1 5 46,5 56,4 47,1 - M4x7 - - - - - - - 53 9 18 2 240 0,78
AM-6E-32-0023P 32 IP65 MTS-23-… 6,35 25 38,1 5 46,5 56,4 47,1 - M4x7 - - - - - - - 53 9 18 2 240 0,78
AM-6E-32-0024P 32 IP65 MTS-24-… 8 21,6 38,1 6 46,5 60 47,1 - M4x7 - - - - - - - 53,5 9 18 2 240 0,78
AM-6E-40-0400 40 IP40 MTB-040-… 14 40 50 3,5 55,4 60 - 70 M5x8 - - - - - - - 67 12,5 25 3 290 0,78
AM-6E-40-0400P 40 IP65 MTB-040-… 14 40 50 3,5 55,4 60 - 70 M5x8 - - - - - - - 67 12,5 25 3 290 0,78
AM-6E-40-0023 40 IP40 MTS-23-… 6,35 25 38,1 5 55,4 56,4 47,1 - M4x7 - - - - - - - 56 12,5 25 2 365 0,78
AM-6E-40-0023P 40 IP65 MTS-23-… 6,35 25 38,1 5 55,4 56,4 47,1 - M4x7 - - - - - - - 56 12,5 25 2 365 0,78
AM-6E-40-0024P 40 IP65 MTS-24-… 8 20,5 38,1 5 55,4 60 47,1 - M4x8 - - - - - - - 55 12,5 25 3 365 0,78
AM-6E-50-0400 50 IP40 MTB-040-… 14 40 50 6 64,9 60 - 70 M5x9 - - - - - - - 73 12,5 25 3 435 0,78
AM-6E-50-0400P 50 IP65 MTB-040-… 14 40 50 6 64,9 60 - 70 M5x9 - - - - - - - 73 12,5 25 3 435 0,78
AM-6E-50-0750P 50 IP65 MTB-075-… 19 40 70 4,5 64,9 80 - 90 M6x12 - - - - - - - 86 17 34 10 746 0,78
AM-6E-50-0024 50 IP40 MTS-24-… 8 29,3 38,1 3 64,9 58 47,1 - M4x7 - - - - - - - 63 12,5 25 3 415 0,78
AM-6E-50-0024P 50 IP65 MTS-24-… 8 29,3 38,1 3 64,9 58 47,1 - M4x7 - - - - - - - 63 12,5 25 3 415 0,78
AM-6E-50-0034P 50 IP65 MTS-34-… 14 37,5 73 4,5 64,9 86 47,1 - M6x12 - - - - - - - 83 17 34 10 785 0,78
AM-6E-63-0750 63 IP40 MTB-075-… 19 54,8 70 6 75 80 - 90 M6x12 - - - - - - - 90 17 34 10 845 0,78
AM-6E-63-0750P 63 IP65 MTB-075-… 19 54,8 70 6 75 80 - 90 M4x7 - - - - - - - 90 17 34 10 845 0,78
AM-6E-63-0024 63 IP40 MTS-24-… 8 29,3 38,1 5 75 60,5 47,1 - M6x12 - - - - - - - 71 12,5 25 3 480 0,78
AM-6E-63-0024P 63 IP65 MTS-24-… 8 29,3 38,1 5 75 60,5 47,1 - M8x14 - - - - - - - 71 12,5 25 3 480 0,78
AM-6E-63-0034P 63 IP65 MTS-34-… 14 36,5 73 3,5 75 86 69,6 - M6x15 - - - - - - - 88 17 34 10 1025 0,78
AM-6E-80-1000P 80 IP65 MTB-100-… 24 55,7 110 23 93 130 - 90 M8x14 15 18 49 M6 10 3,1 12 112,5 60 120 40 2510 0,78
AM-6E-80-0034P 80 IP65 MTS-34-… 14 37,5 73 5 93 93 69,6 - M6x15 15 18 49 M6 10 3,1 12 94,5 60 120 40 1885 0,78
AM-6E-100-1000P 100 IP65 MTB-100-… 24 55 110 23 115 130 - 145 M8x14 15 18 62 M8 12 3,1 18 115,5 60 120 40 3465 0,78
AM-6E-100-0034P 100 IP65 MTS-34-… 14 37,5 73 5 115 93 69,6 - M6x15 15 18 62 M8 12 3,1 18 97,5 60 120 40 2840 0,78
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com

Kit for axial connection Mod. AM



Mod. Size Protection class Motore ØDM LS ØC PF E F TF ØB.C.D. MxD F1 F1 F2 F3 Y Y1 Y2 Y3 XW Nominal torque [Nm](A) Max torque [Nm](B) J (Kgmm²) Weight [g] ƞ
AM-6E-32-0100 32 IP40 MTB-010-… 8 22 30 6 46,5 42 - 45 M3x9 - - - - - - - 55 9 18 2 165 0,78
AM-6E-32-0100P 32 IP65 MTB-010-… 8 22 30 6 46,5 42 - 45 M3x9 - - - - - - - 55 9 18 2 165 0,78
AM-6E-32-0023 32 IP40 MTS-23-… 6,35 25 38,1 5 46,5 56,4 47,1 - M4x7 - - - - - - - 53 9 18 2 240 0,78
AM-6E-32-0023P 32 IP65 MTS-23-… 6,35 25 38,1 5 46,5 56,4 47,1 - M4x7 - - - - - - - 53 9 18 2 240 0,78
AM-6E-32-0024P 32 IP65 MTS-24-… 8 21,6 38,1 6 46,5 60 47,1 - M4x7 - - - - - - - 53,5 9 18 2 240 0,78
AM-6E-40-0400 40 IP40 MTB-040-… 14 40 50 3,5 55,4 60 - 70 M5x8 - - - - - - - 67 12,5 25 3 290 0,78
AM-6E-40-0400P 40 IP65 MTB-040-… 14 40 50 3,5 55,4 60 - 70 M5x8 - - - - - - - 67 12,5 25 3 290 0,78
AM-6E-40-0023 40 IP40 MTS-23-… 6,35 25 38,1 5 55,4 56,4 47,1 - M4x7 - - - - - - - 56 12,5 25 2 365 0,78
AM-6E-40-0023P 40 IP65 MTS-23-… 6,35 25 38,1 5 55,4 56,4 47,1 - M4x7 - - - - - - - 56 12,5 25 2 365 0,78
AM-6E-40-0024P 40 IP65 MTS-24-… 8 20,5 38,1 5 55,4 60 47,1 - M4x8 - - - - - - - 55 12,5 25 3 365 0,78
AM-6E-50-0400 50 IP40 MTB-040-… 14 40 50 6 64,9 60 - 70 M5x9 - - - - - - - 73 12,5 25 3 435 0,78
AM-6E-50-0400P 50 IP65 MTB-040-… 14 40 50 6 64,9 60 - 70 M5x9 - - - - - - - 73 12,5 25 3 435 0,78
AM-6E-50-0750P 50 IP65 MTB-075-… 19 40 70 4,5 64,9 80 - 90 M6x12 - - - - - - - 86 17 34 10 746 0,78
AM-6E-50-0024 50 IP40 MTS-24-… 8 29,3 38,1 3 64,9 58 47,1 - M4x7 - - - - - - - 63 12,5 25 3 415 0,78
AM-6E-50-0024P 50 IP65 MTS-24-… 8 29,3 38,1 3 64,9 58 47,1 - M4x7 - - - - - - - 63 12,5 25 3 415 0,78
AM-6E-50-0034P 50 IP65 MTS-34-… 14 37,5 73 4,5 64,9 86 47,1 - M6x12 - - - - - - - 83 17 34 10 785 0,78
AM-6E-63-0750 63 IP40 MTB-075-… 19 54,8 70 6 75 80 - 90 M6x12 - - - - - - - 90 17 34 10 845 0,78
AM-6E-63-0750P 63 IP65 MTB-075-… 19 54,8 70 6 75 80 - 90 M4x7 - - - - - - - 90 17 34 10 845 0,78
AM-6E-63-0024 63 IP40 MTS-24-… 8 29,3 38,1 5 75 60,5 47,1 - M6x12 - - - - - - - 71 12,5 25 3 480 0,78
AM-6E-63-0024P 63 IP65 MTS-24-… 8 29,3 38,1 5 75 60,5 47,1 - M8x14 - - - - - - - 71 12,5 25 3 480 0,78
AM-6E-63-0034P 63 IP65 MTS-34-… 14 36,5 73 3,5 75 86 69,6 - M6x15 - - - - - - - 88 17 34 10 1025 0,78
AM-6E-80-1000P 80 IP65 MTB-100-… 24 55,7 110 23 93 130 - 90 M8x14 15 18 49 M6 10 3,1 12 112,5 60 120 40 2510 0,78
AM-6E-80-0034P 80 IP65 MTS-34-… 14 37,5 73 5 93 93 69,6 - M6x15 15 18 49 M6 10 3,1 12 94,5 60 120 40 1885 0,78
AM-6E-100-1000P 100 IP65 MTB-100-… 24 55 110 23 115 130 - 145 M8x14 15 18 62 M8 12 3,1 18 115,5 60 120 40 3465 0,78
AM-6E-100-0034P 100 IP65 MTS-34-… 14 37,5 73 5 115 93 69,6 - M6x15 15 18 62 M8 12 3,1 18 97,5 60 120 40 2840 0,78
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@camozzi.com

We think you are in United States.
Update your location?