Pressure microregulators
Series TC
For applications with oxygen, without relieving
Ports: cartridge construction, G1/8 and 1/8 NPTF
Ports: cartridge construction, G1/8 and 1/8 NPTF
The Series TC pressure regulator has been designed to be used for all the applications and equipment where it is needed to insert the single component in customized integrated pneumatic circuits (manifolds) or collectors.
The cartridge design and the compact size allow the regulator to be plugged in a proper seat, making the installation easier and reducing the assembly time.
To produce the new TC regulator, materials have been analized and chosen on the basis of their suitability with the contact medium. The body in PPS and the seals in FKM ensure thus full compatibility with a wide range of gaseous fluids.
The cartridge design and the compact size allow the regulator to be plugged in a proper seat, making the installation easier and reducing the assembly time.
To produce the new TC regulator, materials have been analized and chosen on the basis of their suitability with the contact medium. The body in PPS and the seals in FKM ensure thus full compatibility with a wide range of gaseous fluids.
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
Construction | Compact with pre-formed diaphragm |
Materials | See the table of Materials |
Ports | Cartridge construction in manifold - G1/8 or 1/8NPTF (aluminium body version only) |
Mounting | In-line or cartridge (any position) |
Operating temperature | -5°C ÷ 50°C |
Inlet pressure | 0 ÷ 10 bar |
Outlet pressure | 0.03 ÷ 0.5 bar 0.1 ÷ 2 bar 0.15 ÷ 3 bar 0.2 ÷ 4 bar |
Overpressure exhaust | Without relieving |
Nominal flow | See Flow diagrams |
Medium | Air, inert and medical gases, OXYGEN |
Repeatability | ± 0.2% FS |
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
TC | 1 | R | 3 | 1 | C | V | OX2 |
TC | SERIES |
1 | SIZE |
R | REGULATOR |
3 |
WORKING PRESSURE 1 = 0.03 ÷ 0.5 bar 2 = 0.1 ÷ 2 bar 3 = 0.15 ÷ 3 bar 4 = 0.2 ÷ 4 bar |
1 |
TYPE OF CONSTRUCTION 1 = without relieving |
C |
PORTS C = Cartridge 1/8 = G1/8 1/8TF = 1/8NPTF |
V |
SEALS MATERIAL V = FKM |
OX2 |
VERSIONS OX1 = for oxygen (non-volatile residue lower than 550 mg/m²) OX2 = for oxygen (non-volatile residue lower than 33 mg/m²) |