text.skipToContent text.skipToNavigation

ST319A050A030

Operation   Double-acting, rear spring
Name of Series   ST
Stroke   30
Design   Standard
Construction   Standard
Bore   50
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Stopper cylinders Mod. ST31 (UNITOP)



Ø BG G ØD ØD1 ØD4 ØD7 E EE E1 L LA L1 PL RT T2 TG ZA ZB
20 18,5 12 12 26 6 4 35,5 G1/8 M2 38 5 11,5 8 M5 4,5 22 38 49,5
32 21,5 14,5 20 38 6 5 50 G1/8 M3 52 5 16 8 M6 4,5 32 45 60,5
50 20 14,5 32 53 6 6 68 G1/8 M3 71 6 24 8 M8 4,5 50 46 69,5


We think you are in United States.
Update your location?