text.skipToContent text.skipToNavigation

32R2A040A050

Operation   Double-acting
Name of Series   32
Stroke   50
Materials   Anodized aluminium body, end blocks and piston,PU seals (rod, end-blocks OR and piston)
Version   Antirotation with flange (not for single-acting version)
Bore   40
Accessories
Full screen
Your configuration

Compact magnetic cylinders Mod. 32R

+ = add the stroke once
++ = add the stroke twice
1 = groove for sensor



Ø AF BG G ØD ØD1 ØD2 ØD3 ØD4 ØD5 ØD6 D7 ØD8 E EE H KF LA ØL4 PL RT SW1 T1 T2 T3 TG ZA + ZB + ZC++
20 11 20 10,9 10 9 - - 9 6 - M4 4 35,8 M5 8 M6 5 17 6.5 M5 8 - 2.5 - 22 36.8 42.5 48.2
25 11 20 11,9 10 9 - - 9 6 14 M5 5 40,7 M5 8 M6 5 22 7 M5 8 - 2.5 6.5 26 38.8 44.5 50.2
32 13 - 14,3 12 - 30 24 9 6 17 M5 5 49,6 G1/8 10 M8 - 28 7.6 M6 10 2 2.5 6 32.5 44 51 58
40 13 - 14,3 12 - 35 29 9 6 17 M5 5 57 G1/8 10 M8 - 33 7.6 M6 10 2 2.5 6 38 45 52 59
50 16 - 14,3 16 - 40 34 12 10 22 M6 6 69,6 G1/8 12 M10 - 42 7.6 M8 13 2 3 7 46.5 45 53 61
63 16 - 14 16 - 45 39 12 10 22 M6 6 79,6 G1/8 12 M10 - 50 7.6 M8 13 2 3 7 56.5 49 57 65
80 20 - 14,8 20 - 45 39 12 12 24 M8 8 95,6 G1/8 14 M12 - 65 7.7 M10 17 2 3 10.5 72 54 63.5 73
100 20 - 18 25 - 55 49 12 12 24 M10 10 115,6 G1/8 14 M12 - 80 8 M10 22 2 3 10.5 89 67 76.7 86.2


We think you are in United States.
Update your location?