text.skipToContent text.skipToNavigation

951-000-P16-23

Name of Series   9
Solenoid interface and type of manual override   A531-BC2 standard bistable manual override
Actuation   Solenoid, pneumatic spring return (horizontal solenoids)
Body design   Valve body
Size   Size 1
Number of ways - function   5/2
Full screen
Your configuration

5/2-way solenoid valves, monostable - ISO 1, ISO 2, ISO 3



Mod. Size ISO B L1 L2 L3 H H1 H2 Min. operating pressure Symbol
951-000-P16-23 1 38 153 108 146 32 43 58 2.5 EV21


We think you are in United States.
Update your location?