text.skipToContent text.skipToNavigation

452C-015

Type of manual override   Bistable, standard
Name of Series   4
Actuation   Single solenoid, spring return (horizontal solenoids)
Ports   G1/2
Number of ways - function   5/2
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

5/2-way solenoid valve, G1/2, monostable - Mod. 452C...



Mod. Function Flow rate Qn (Nl/min) Operating pressure (bar) Symbol
452C-015 5/2 2500 2,5 ÷ 10


We think you are in United States.
Update your location?