text.skipToContent text.skipToNavigation

6463 4-1/8

Full screen
Your configuration

Fittings Mod. 6463



Mod. A D C F G L P (min) SW Weight [g]
6463 4-1/8 4 G1/8 10 9 13 24 6 12 14


We think you are in United States.
Update your location?