text.skipToContent text.skipToNavigation

6512 4-M5

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 4-M5 4 M5 14.0 7.8 8.8 4 20 8 2 4


We think you are in United States.
Update your location?