text.skipToContent text.skipToNavigation

6512 6-M5

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 6-M5 6 M5 16.0 11.7 13.2 4 22 12 2 8


We think you are in United States.
Update your location?