text.skipToContent text.skipToNavigation

S6510 6-1/8

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 6-1/8 6 G1/8 6 11.7 13.2 5.5 22 12 4 10


We think you are in United States.
Update your location?