Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
PRE | 1 | 04 | - | D | D | 5 | I | 2 | E | - | 00 | 0D | OX1 |
PRE | SERIES |
1 |
Size: 1 = Size 1 2 = Size 2 |
04 |
CONNECTION PORT: 04 = G1/4 38 = G3/8 (only size 2) M4 = G1/4 Manifold 14 = NPTF 1/4 (only size 1) N4 = 1/4 NPTF Manifold 08 = G1/8 (only size 1) M8 = G1/8 Manifold (only size 1) |
D |
DISPLAY: E = without display D = with display (only with command signal 2,4 or D) |
D |
WORKING PRESSURE (1 bar = 14,5 psi): B = 0-1 bar E = 0-4 bar F = 0-6 bar G = 0-7 bar D = 0-10,3 bar 2 = external sensor 0-10 o 4-20 mA. The external sensor is not included in the controller, it must be purchased separately |
5 |
VALVE FUNCTION: 5 = 3 way standard 6 = integrated exhaust valve (maximum working pressure B, E or G) 7 = 3 way (connection 3 transportable, optional for size 1, standard for size 2) 8 = integrated exhaust valve (port 3 transportable, optional for size 1, standard for size 2. Maximum working pressure B, E or G) |
I |
PILOT SUPPLY: I = Internal E = External |
2 |
COMMAND SIGNAL: 2 = 0-10 V 4 = 4-20 mA D = 5 bit Preset for 32 different pressure values (only without external pressure sensor) I = IO-Link (only without display and without external pressure sensor) |
E |
DIGITAL OUTPUT SIGNAL: E = error signal (only with input signal 2, 4, D) P = pressure switch (only with input signal 2, 4, D) W = window (only with input signal 2, 4, D) N = without digital output (only with IO-Link version) |
00 |
CABLE LENGTH: 00 = No cable 2F = 2mt straight unshielded 2R = 2mt 90° cable unshielded 5F = 5mt straight unshielded 5R = 5mt 90° cable unshielded 2FC = 2mt straight shielded 2RC = 2mt 90° shielded 5FC = 5mt straight shielded 5RC = 5mt 90° shielded |
0D |
DIAGNOSTIC ACCESSORIES: = without diagnosis (only with input signal 2, 4, D) 0D = basic diagnostics (only with input signal 2, 4, D) 0W = wireless diagnostics (only with input signal 2, 4, D) DW = wireless diagnostics + CoilVision® (only with input signal 2, 4, D)) 1D = IO-Link + CoilVision® diagnostics (only with IO-Link version) |
OX1 |
CERTIFICATES: = no certificate OX1 = for use with oxygen |
Version suitable to be used with oxygen. With a working pressure of Max 6 Bar, available both with internal and external pilot supply; with all other versions only with external pilot supply." |
Mod. | A | B (3) | C | D (1 & 2) | E (82) | F | G | H |
PRE 1 | Electrical connection M12 | Regulator exhaust | Fixing holes Ø4,3 | Ports G1/8 o G1/4 (GAS o NPTF) | Exhaust of pilot solenoids M5 | Fixing holes M4 | External servo-pilot M5 | Valve function (7 - 8) G 1/4 |
M12 - 5 (pin male) | M12 - 8 (pin male) | M12 - 12 (pin male) |
for I/O Link version | for analog version | for version with external sensor connection |
1-14/14 results