Solenoid valve indirectly operated - 2/2 NC
Series CFB
The pilot of these indirectly operated solenoid valves controls the diaphragm position through a differential pressure. These valves are therefore particularly suitable for controlling high fluid flow rates and require very low working pressures to operate.
Ports: from G3/8 to G2.
The standard diaphragm is supplied in NBR.
On demand it can be supplied in FKM or EPDM.
Ports: from G3/8 to G2.
The standard diaphragm is supplied in NBR.
On demand it can be supplied in FKM or EPDM.
Series
Valve 2/2 nc 3/8 nbr - CFB-A23L-R1
Solen. valve 2/2 nc 1/2 nbr - CFB-A24N-R1
Valve 2/2 nc 1/2 fkm - CFB-A24N-W1
Valve 2/2 nc 3/4 nbr - CFB-A25P-R1
Solen. valve 2/2 nc g1 nbr - CFB-A26R-R1
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
CFB | - | A | 1 | 3 | L | - | R | 1 | - | B7 | E |
CFB | SERIES |
A |
OPERATION A = indirect B = direct with linked diaphragm D = direct E = indirect with coil for heavy-duty applications |
1 |
NUMBER OF WAYS - POSITIONS 1 = 2/2-way - NO 2 = 2/2-way - NC 3 = 3/2-way - NC |
3 |
CONNECTIONS 1 = G1/8 2 = G1/4 3 = G3/8 4 = G1/2 5 = G3/4 6 = G1 7 = G1 1/4 8 = G1 1/2 9 = G2 |
L |
ORIFICE DIAMETER A = 1.4 mm B = 2 mm C = 2.5 mm D = 2.8 mm F = 4 mm G = 6 mm J = 8 mm L = 11.5 mm M = 13 mm N = 13.5 mm P = 18 mm R = 26 mm T = 32 mm X = 45 mm Z = 50 mm |
R |
SEALS MATERIAL R = NBR W = FKM E = EPDM (on demand) |
1 |
BODY MATERIAL 1 = brass 2 = alimentary anti-limestone nickel-plated brass for high temperatures (on demand) 3 = alimentary nickel-plated brass (on demand) |
B7 |
SOLENOID DIMENSION B7 = 22 mm B8 = 30 mm B9 = 36 mm |
E |
SOLENOID VOLTAGE B = 24 V AC 50 Hz D = 110 V AC 50/60 Hz E = 230 V AC 50/60 Hz 2 = 12 V DC 3 = 24 V DC |
Mod. | Function | Ports | Ø Orifice (mm) | Kv (m³/h) | Pressure min÷max (bar) | A | B | C | F | G | H | L | SW | SW1 |
CFB-A23L-R1-* | 2/2 NC | G3/8 | 11.5 | 2.6 | 0.1 ÷ 15 [ AC / DC ] | 12 | 32.5 | 78.5 | 41.9 | 57 | M8x0.75 | 22 | 24 | 13 |
CFB-A24N-R1-* | 2/2 NC | G1/2 | 13.5 | 3.5 | 0.1 ÷ 15 [ AC / DC ] | 15 | 39.7 | 85.7 | 45 | 69 | M8x0.75 | 22 | 30 | 13 |
CFB-A25P-R1-* | 2/2 NC | G3/4 | 18 | 5.8 | 0.2 ÷ 15 [ AC / DC ] | 18 | 46.5 | 91.5 | 54.4 | 74 | M8x0.75 | 22 | 34 | 13 |
CFB-A26R-R1-* | 2/2 NC | G1 | 26 | 9.5 | 0.2 ÷ 12 [ AC / DC ] | 22.5 | 59.8 | 104.5 | 71 | 93 | M8x0.75 | 22 | 45 | 13 |
CFB-A27T-R1-* | 2/2 NC | G1 1/4 | 32 | 12.5 | 0.4 ÷ 12 [ AC 50 Hz / DC ] - 0.4 ÷ 6 [ AC 60 Hz ] | 27.5 | 73.5 | 130 | 86.6 | 111 | G1/8 | 30 | 55 | 14 |
CFB-A28X-R1-* | 2/2 NC | G1 1/2 | 45 | 31 | 0.4 ÷ 10 [ AC 50 Hz / DC ] - 0.4 ÷ 3.5 [ AC 60 Hz ] | 31 | 85 | 138.3 | 110 | 138 | G1/8 | 30 | 62 | 14 |
CFB-A29Z-R1-* | 2/2 NC | G2 | 50 | 45 | 0.4 ÷ 10 [ AC 50 Hz / DC ] - 0.4 ÷ 3.5 [ AC 60 Hz ] | 37.5 | 98.8 | 152 | 110 | 145 | G1/8 | 30 | 75 | 14 |