text.skipToContent text.skipToNavigation
Series NA

Series NA

Series
Accessories
1 Products found
Full screen
Your configuration
Coding example
NA 5 4N - 15 - 02 IL - U7 7
NA SERIES
NAMUR
5 NUMBER OF WAYS - POSITIONS
3 = 3/2 NC
4 = 3/2 NO
5 = 5/2
6 = 5/3 CC
7 = 5/3 CO
8 = 5/3 CP
4N PORTS
4N = G1/4 supply
ports according NAMUR standards
15 ACTUATION
11 = double solenoid
15 = single solenoid, spring return
33 = pneumatic pneumatic
35 = pneumatic, spring
02 SOLENOID INTERFACE
02 = mech. sol. 22 x 22
IL TYPE OF MANUAL OVERRIDE
= bistable, standard
IL = bistable, lever type (available on demand)
IM = monostable (available on demand)
U7 SOLENOID MATERIAL/SOLENOID DIMENSIONS
A8 = PPS/30 x 30
G7 = PA/22 x 22
G8 = PA/30 x 30 (24 V DC only)
G9 = PA/22 x 58
H8 = Self-extinguishing PA, Explosion-proof/30 x 30
U7 = PET/22 x 22
7 SOLENOID VOLTAGE

3/2-way solenoid valve NC and NO



Mod. Symbol
NA34N-15-02 EV10
NA44N-15-02 EV12


We think you are in United States.
Update your location?