text.skipToContent text.skipToNavigation

234-88E

Vollbid
Ihre Konfiguration

Handgriff, elektrisch



Mod. Spannung Nicht induktive Last Widerstand NC/NO Nicht induktive Last Lampe NC/NO Induktive Last NC/NO Induktive Last E-Motor NC/NO
234-88E 125VAC
250 VAC
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
5A
3A
5A
5A
4A
0,4A
0,2A
1,5 A / 0,7 A
1 A / 0,5 A
2 A
2 A
2 A
0,05 A
0,03 A
3 A
2 A
5 A / 4 A
4 A
3 A
0,4 A
0,2 A
2,5 A / 1,3 A
1,5 A / 0,8 A
3 A
3 A
3 A
0,05 A
0,03 A
234-88E The above-mentioned values
refer to steady-state-current
The inductive load refers to
power factor = 0,4 in AC.
and a time constant of 7 msec max. in DC.
Lamp load has an inrush current
of 10 times
the steady-state current.
Motor load has an inrush current
of 6 times
the steady-state current.
If the switch is used
in a DC circuit and
is subjected to a surge
connect a surge suppressor
across the switch.


We think you are in United States.
Update your location?