text.skipToContent text.skipToNavigation

6708 12

Vollbid
Ihre Konfiguration

Schutzkappe Mod. 6708



Mod. A F L Gewicht [g]
6708 12 12 20,7 15 2


Schutzkappe Mod. 6708



Mod. A F L Gewicht [g]
6708 4 4 10.7 10,7 1
6708 5 5 11,7 11 1
6708 6 6 13,7 11,5 1
6708 8 8 15,7 12,5 1
6708 10 10 18,5 13 1
6708 12 12 20,7 15 2
6708 14 14 23,7 15 2


We think you are in United States.
Update your location?