text.skipToContent text.skipToNavigation
Serie 1000

Serie 1000

Konisch
Series
Accessories
Vollbid
Ihre Konfiguration

L-Einschraub-Verschraubung Mod. 1420



Mod. Schlauch A C1 E H L M R SW SW1 Gewicht [g]
1420 5/3-1/8 5/3 R1/8 2 12,5 7,5 37,5 21,5 15 8 8 15
1420 6/4-1/8 6/4 R1/8 3 12,5 7,5 38,5 22,5 15 8 12 23
1420 6/4-1/4 6/4 R1/4 3 15,5 11 43 22,5 15 10 12 29
1420 8/6-1/8 8/6 R1/8 5 13 7,5 39 22,5 15 10 14 31
1420 8/6-1/4 8/6 R1/4 5 15,5 11 43 22,5 15 10 14 34
1420 10/8-1/8 10/8 R1/8 6,5 15 7,5 43,5 25,5 17 12 16 46
1420 10/8-1/4 10/8 R1/4 6,5 17 11 47 25,5 17 12 16 50


We think you are in United States.
Update your location?