text.skipToContent text.skipToNavigation
Serie 1000

Serie 1000

Double Banjo Stem

Assembled with adjustable fittings Mod. 6610
Series
Accessories
Vollbid
Ihre Konfiguration

Hohlschraube 2-fach kurz Mod. 1631 -02



Mod. A H L SW Gewicht [g]
1631 02-1/8 G1/8 6 43 14 18
1631 02-1/4 G1/4 8 45,5 17 33
1631 02-3/8 G3/8 8 46 19 48


We think you are in United States.
Update your location?