text.skipToContent text.skipToNavigation
Mod. 2665

Mod. 2665

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Accessories Mod. 2665



Mod. A B H Weight [g]
2665 1/8 14 9,8 5 1
2665 1/4 18 13,2 5 1
2665 3/8 21 16,8 5 1
2665 1/2 26 21,1 5 1


We think you are in United States.
Update your location?