text.skipToContent text.skipToNavigation
Mod. H

Mod. H

Material:
aluminium

Supplied with:
1x female trunnion
4x screws
Full screen
Your configuration

Front female trunnion Mod. H

+ = add the stroke
 



Mod. Ø ØCD E CB UB L FL MR XD+ Torque force
H-41-32 32 10 47 26 46,5 12,5 22 10 15 5 Nm
H-41-40 40 12 52 28 52 16 25 12 18 5 Nm
H-41-50 50 12 64 32 60 16 27 12 19 10 Nm
H-60-63 63 16 74 40 70 21 32 16 24 10 Nm


Front female trunnion Mod. H



Mod. Ø ØCD E CB UB L FL MR XD+
H-41-32 32 10 47 26 46,5 12,5 22 10 15
H-41-40 40 12 52 28 52 16 25 12 18
H-41-50 50 12 64 32 60 16 27 12 19
H-60-63 63 16 74 40 70 21 32 16 24
C-H-41-80 80 16 94 50 90 22 36 16 26,5
C-H-41-100 100 20 114 60 110 27 41 20 31,3
C-H-32-125 125 25 140 70 130 30 50 25 41


Front female trunnion Mod. H



Mod. Ø ØCD E CB UB L FL MR XD+
H-41-32 32 10 47 26 46,5 12,5 22 10 15
H-41-40 40 12 52 28 52 16 25 12 18
H-41-50 50 12 64 32 60 16 27 12 19
H-60-63 63 16 74 40 70 21 32 16 24
C-H-41-80 80 16 94 50 90 22 36 16 26,5
C-H-41-100 100 20 114 60 110 27 41 20 31,3
C-H-32-125 125 25 140 70 130 30 50 25 41


Front female trunnion Mod. H

+ = add the stroke
 



Mod. Ø CB UB E XD+ FL L CD MR Torque force
H-41-32 32 26 46,5 47 120 22 12,5 10 10 5 Nm
H-41-40 40 28 52 52 135 25 16 12 12 5 Nm
H-41-50 50 32 60 64 143 27 16 12 12 10 Nm
H-60-63 63 40 70 74 158 32 21 16 16 10 Nm
C-H-41-80 80 50 90 94 174 36 22 16 16 15 Nm
C-H-41-100 100 60 110 114 189 41 27 20 20 15 Nm
C-H-41-125 125 70 130 140 225 50 30 25 25 20 Nm


Front female trunnion Mod. H



Mod. Ø CB UB E XD+ FL L CD MR Torque force
H-41-50 50 32 60 64 143 27 16 12 12 13 Nm
H-60-63 63 40 70 74 158 32 21 16 16 13 Nm
C-H-41-80 80 50 90 94 174 36 22 16 16 19 Nm
C-H-41-100 100 60 110 114 189 41 27 20 20 22 Nm
C-H-41-125 125 70 130 140 225 50 30 25 25 26 Nm


Front female trunnion Mod. H

+ = add the stroke
 



Mod. Ø ØCD E CB UB L FL MR XD+ Torque force
H-41-32 32 10 47 26 46,5 12,5 22 10 15 5 Nm
H-41-40 40 12 52 28 52 16 25 12 18 5 Nm
H-41-50 50 12 64 32 60 16 27 12 19 10 Nm
H-60-63 63 16 74 40 70 21 32 16 24 10 Nm


Front female trunnion Mod. H

Supplied with:
1x female trunnion
4x screws*

*on end cap with END LOCK   function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories “screws and locking screws Mod. KR”

+ = add the stroke



Mod. Ø CB UB E XD+ FL L CD MR Screws for END LOCK* end-cap Torque force
H-41-32 32 26 46,5 47 120 22 12,5 10 10 M6 x 25 (KR-EL-01) 5 Nm
H-41-40 40 28 52 52 135 25 16 12 12 M6 x 30 (KR-EL-02) 5 Nm
H-41-50 50 32 60 64 143 27 16 12 12 M8 x 25 (KR-EL-04) 10 Nm
H-60-63 63 40 70 74 158 32 21 16 16 M8 x 25(KR-EL-04) 10 Nm
C-H-41-80 80 50 90 94 174 36 22 16 16 M10 x 30 (KR-EL-07) 15 Nm
C-H-41-100 100 60 110 114 189 27 27 20 20 M10 x 35 (KR-EL-08) 15 Nm
C-H-41-125 125 70 130 140 225 30 30 25 25 - 20 Nm


We think you are in United States.
Update your location?