text.skipToContent text.skipToNavigation
Series MC

Series MC

EV10 = solenoid valve, 3/2 NC, monostable, with bistable manual override
YES1 = pneumatically operated valve, 3/2, monostable, mechanical spring
Series
Accessories
2 Products found
Series MC
Series MC
Full screen
Your configuration
Coding example
MC 2 02 V 16
MC SERIES
2 SIZE
1 = G1/4
2 = G3/8 - G1/2
02 PORTS
04 = G1/4
38 = G3/8
02 = G1/2
V V = 3/2-WAY VALVE
16 DESIGN TYPE
16 = electropneumatic
36 = pneumatic
01 = padlock valve (manual command)

Lockable isolation valves - electro-/pneumatic version



Mod. A B E F G H I L M N T U V Symbol
MC104-V16 120 - 11 38,5 81,5 4,5 22 32 45 45 35 G1/4 G1/8 EV10
MC238-V16 142,5 - 14 46,5 96 5,5 33,5 51 62 60 46 G3/8 G1/4 EV10
MC202-V16 142,5 - 14 46,5 96 5,5 33,5 51 62 60 46 G1/2 G1/4 EV10
MC104-V36 - 77,5 11 38,5 - 4,5 22 32 45 45 35 G1/4 G1/8 VP01
MC238-V36 - 93,5 14 46,5 - 5,5 33,5 51 62 60 46 G3/8 G1/4 VP01
MC202-V36 - 93,5 14 46,5 - 5,5 33,5 51 62 60 46 G1/2 G1/4 VP01


We think you are in United States.
Update your location?