Multi-serial Modules cover
It is possible to configure a valve island using only the housing base of the Fieldbus cover, this allows to use the island with different Fieldbus types simply by integrating the relative cover. It is not possible to assemble an I/O-link cover on a Fieldbus base or a Fieldbus cover on an I/O-Link base. The position of the fixing screws on the front of the cover allows a quick installation or replacement.
NO WLAN / WITH WLAN | Mod. | |
CX4510-0/CX451W-0 | 01 | PROFIBUS |
CX4530-0/CX453W-0 | 03 | CANopen |
CX4540-0/CX454W-0 | 04 | EtherNet/IP |
CX4550-0/CX455W-0 | 05 | EtherCAT |
CX4560-0/CX456W-0 | 06 | PROFINET |
CX4570-0/CX457W-0 | 07 | I/O LINK |
Multi-serial Modules cover
It is possible to configure a valve island using only the housing base of the Fieldbus cover, this allows to use the island with different Fieldbus types simply by integrating the relative cover. It is not possible to assemble an I/O-link cover on a Fieldbus base or a Fieldbus cover on an I/O-Link base. The position of the fixing screws on the front of the cover allows a quick installation or replacement.
NO WLAN / WITH WLAN | Mod. | |
CX4510-0/CX451W-0 | 01 | PROFIBUS |
CX4530-0/CX453W-0 | 03 | CANopen |
CX4540-0/CX454W-0 | 04 | EtherNet/IP |
CX4550-0/CX455W-0 | 05 | EtherCAT |
CX4560-0/CX456W-0 | 06 | PROFINET |
Multi-serial Modules cover
It is possible to configure a valve island using only the housing base of the Fieldbus cover, this allows to use the island with different Fieldbus types simply by integrating the relative cover. It is not possible to assemble an I/O-link cover on a Fieldbus base or a Fieldbus cover on an I/O-Link base. The position of the fixing screws on the front of the cover allows a quick installation or replacement.
NO WLAN / WITH WLAN | Mod. | |
CX4510-0/CX451W-0 | 01 | PROFIBUS |
CX4530-0/CX453W-0 | 03 | CANopen |
CX4540-0/CX454W-0 | 04 | EtherNet/IP |
CX4550-0/CX455W-0 | 05 | EtherCAT |
CX4560-0/CX456W-0 | 06 | PROFINET |
CX4570-0/CX457W-0 | 07 | I/O LINK |
Multi-serial Modules cover
It is possible to configure a valve island using only the housing base of the Fieldbus cover, this allows to use the island with different Fieldbus types simply by integrating the relative cover. It is not possible to assemble an I/O-link cover on a Fieldbus base or a Fieldbus cover on an I/O-Link base. The position of the fixing screws on the front of the cover allows a quick installation or replacement.
NO WLAN / WITH WLAN | Mod. | |
CX4510-0/CX451W-0 | 01 | PROFIBUS |
CX4530-0/CX453W-0 | 03 | CANopen |
CX4540-0/CX454W-0 | 04 | EtherNet/IP |
CX4550-0/CX455W-0 | 05 | EtherCAT |
CX4560-0/CX456W-0 | 06 | PROFINET |
CX4570-0/CX457W-0 | 07 | I/O LINK |
Multi-serial Modules cover
It is possible to configure a valve island using only the housing base of the Fieldbus cover, this allows to use the island with different Fieldbus types simply by integrating the relative cover. It is not possible to assemble an I/O-link cover on a Fieldbus base or a Fieldbus cover on an I/O-Link base. The position of the fixing screws on the front of the cover allows a quick installation or replacement.
NO WLAN / WITH WLAN | Mod. | |
CX4510-0/CX451W-0 | 01 | PROFIBUS |
CX4530-0/CX453W-0 | 03 | CANopen |
CX4540-0/CX454W-0 | 04 | EtherNet/IP |
CX4550-0/CX455W-0 | 05 | EtherCAT |
CX4560-0/CX456W-0 | 06 | PROFINET |
CX4570-0/CX457W-0 | 07 | I/O LINK |
Multi-serial Modules cover
It is possible to configure a valve island using only the housing base of the Fieldbus cover, this allows to use the island with different Fieldbus types simply by integrating the relative cover. It is not possible to assemble an I/O-link cover on a Fieldbus base or a Fieldbus cover on an I/O-Link base. The position of the fixing screws on the front of the cover allows a quick installation or replacement.
NO WLAN / WITH WLAN | Mod. | |
CX4510-0/CX451W-0 | 01 | PROFIBUS |
CX4530-0/CX453W-0 | 03 | CANopen |
CX4540-0/CX454W-0 | 04 | EtherNet/IP |
CX4550-0/CX455W-0 | 05 | EtherCAT |
CX4560-0/CX456W-0 | 06 | PROFINET |
CX4570-0/CX457W-0 | 07 | I/O LINK |