text.skipToContent text.skipToNavigation
Series 7000

Series 7000

Multi Tee Reducer
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 7545



Mod. A B G L M N S T T1 T2 Weight [g]
7545 6-4 6 4 11,6 55,5 9,6 23,5 4 32,5 11 7,5 12
7545 8-6 8 6 13,9 64 11,5 26,5 4 38,2 13,5 9 18
7545 10-8 10 8 16,1 78,5 14,1 30 4 45,8 16 10,5 27


We think you are in United States.
Update your location?