text.skipToContent text.skipToNavigation
Series 7000

Series 7000

Single Banjo
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 7610 assembled with Mod. 7632 02, 7632 03



Mod. A G N O V W Weight [g]
7610 4-1/8 4 11,6 21 15,5 11 14 3
7610 6-1/8 6 11,6 21 15,5 11 14 4
7610 6-1/4 6 13,9 24,5 18,5 15,5 18,5 6
7610 8-1/8 8 13,9 22,5 15,5 11 14 5
7610 8-1/4 8 13,9 24,5 18,5 15,5 18,5 7
7610 10-1/4 10 16,1 27 18,5 15,5 18,5 7
7610 10-3/8 10 20,2 29 22 18 22 11
7610 12-3/8 12 20,2 29 22 18 22 12


We think you are in United States.
Update your location?