text.skipToContent text.skipToNavigation

R-41-40

Full screen
Your configuration

Trunnion ball-joint Mod. R

+ = add the stroke

 



Mod. Ø CX L DL+ XN+ MS E EX EP Z Torque force
R-41-40 40 12 15 25 160 19 52 16 12 4 5 Nm
*This trunnion doesn’t comply with the ISO 15552 standard

Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Ø ØCX L DL+ XN+ MS E EX EP Z Torque force
R-41-32 32 10 13 22 142 16 45 14 10.5 4 5 Nm
R-41-40 40 12 16 25 160 19 52 16 12 4 5 Nm
R-41-50* 50 12 15 27 170 21 62.5 16 12 4 10 Nm
R-50 50 16 16 27 170 21,5 65 21 15 4 10 Nm
R-41-63 63 16 21 32 190 24 75 21 15 4 10 Nm
R-41-80* 80 16 24 36 210 28 92 21 15 4 15 Nm
R-80 80 20 22 36 210 28,5 95 25 18 4 15 Nm
R-41-100 100 20 27 41 230 30 115 25 18 4 15 Nm
R-41-125 125 30 30 50 275 40 140 37 25 4 20 Nm
*This trunnion doesn’t comply with the ISO 15552 standard

Trunnion ball-joint Mod. R

+ = add the stroke

 



Mod. Ø CX L DL+ XN+ MS E EX EP Z Torque force
R-41-50* 50 12 15 27 170 21 62.5 16 12 4 13 Nm
R-50 50 16 16 27 170 21.5 65 21 15 4 10 Nm
R-41-63 63 16 20 32 190 23 75 21 15 4 13 Nm
R-41-80* 80 16 24 36 210 28 92 21 15 4 19 Nm
R-80 80 20 22 36 210 28.5 95 25 18 4 15 Nm
R-41-100 100 20 25 41 230 30 115 25 18 4 22 Nm
R-41-125 125 30 30 50 275 40 140 37 25 4 26 Nm
*This trunnion doesn’t comply with the ISO 15552 standard

Trunnion ball-joint Mod. R

+ = add the stroke

 



Mod. Ø CX L DL+ XN+ MS E EX EP Z Torque force
R-41-32 32 10 12 22 142 16 45 14 10,5 4 5 Nm
R-41-40 40 12 15 25 160 19 52 16 12 4 5 Nm
R-41-50 50 12 15 27 170 21 62,5 16 12 4 10 Nm
R-50 50 16 16 27 170 21,5 65 21 15 4 10 Nm
R-41-63 63 16 20 32 190 24 75 21 15 4 10 Nm
R-41-80* 80 16 24 36 210 28 92 21 15 4 15 Nm
R-80 80 20 22 36 210 28,5 95 25 18 4 15 Nm
R-41-100 100 20 25 41 230 30 115 25 18 4 15 Nm
R-41-125 125 30 30 50 275 40 140 37 25 4 20 Nm
*This trunnion doesn’t comply with the ISO 15552 standard

Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Ø ØCD E EX EP L FL MS XD+
R-41-32 32 10 45 14 10,5 12 22 16 73 4
R-41-40 40 12 52 16 12 15 25 19 77 4
R-41-50* 50 12 62,5 16 12 15 27 21 80 4
R-50 50 16 65 21 15 16 27 21,5 80 4
R-41-63 63 16 75 21 15 20 32 24 89 4
R-41-80* 80 16 92 21 15 24 36 28 99,5 4
R-80 80 20 95 25 18 22 36 28,5 99,5 4
R-41-100 100 20 115 25 18 27 41 30 117,5 4
R-41-125 125 30 140 37 25 30 50 40 142 4
*This trunnion doesn’t comply with the ISO 15552 standard

Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Ø ØCD E EX EP L FL MS XD+
R-41-32 32 10 45 14 10,5 12 22 16 73 4
R-41-40 40 12 52 16 12 15 25 19 77 4
R-41-50* 50 12 62,5 16 12 15 27 21 80 4
R-50 50 16 65 21 15 16 27 21,5 80 4
R-41-63 63 16 75 21 15 20 32 24 89 4
R-41-80* 80 16 92 21 15 24 36 28 99,5 4
R-80 80 20 95 25 18 22 36 28,5 99,5 4
R-41-100 100 20 115 25 18 27 41 30 117,5 4
R-41-125 125 30 140 37 25 30 50 40 142 4
*This trunnion doesn’t comply with the ISO 15552 standard

Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Size CX L DL+ XN+ MS E EX EP Z
R-41-32 32 10 12 22 212 18 45 14 10.5
R-41-40 40 12 15 25 246 18 53,5 16 12
R-41-50 50 12* 15 27 286 21 62,5 16* 12*
R-41-63 63 16 20 32 324,5 23 75 21 15
R-41-80 80 16* 24 36 373 28 92 21* 15*
R-41-100 100 20 29 41 401 30 115 25 18
R-50 50 16 15 27 286 21 65 21 15
R-80 80 20 20 36 373 28 95 25 18
*This trunnion doesn’t comply with the ISO 15552 standard

Trunnion ball-joint Mod. R

+ = add the stroke



Mod. Ø ØCX L DL XN+ MS E EX EP Z
R-3E-32 32 10 12 22 212 18 45 14 10,5


Trunnion ball-joint Mod. R

Supplied with:
1x trunnion ball joint
4x screws*

*on end cap with END LOCK function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories “screws and locking screws Mod. KR”

** This trunnion doesn’t comply with the ISO 15552 standard Material: Aluminium 

+ = add the stroke
 



Mod. Ø CX L DL+ XN+ XN+ MS E EX EP Z Screws for END LOCK* end-cap Torque force
R-41-32 32 10 13 22 142 16 45 14 10.5 4 M6 x 25 (KR-EL-01) 5 Nm
R-41-40 40 12 16 25 160 19 52 16 12 4 M6 x 30 (KR-EL-02) 5 Nm
R-41-50** 50 12 15 27 170 21 62.5 16 12 4 M8 x 30 (KR-EL-05) 10 Nm
R-41-63 63 16 21 32 190 24 75 21 15 4 M8 x 25 (KR-EL-04) 10 Nm
R-41-80** 80 16 24 36 210 28 92 21 15 4 M10 x 35 (KR-EL-08) 15 Nm
R-41-100 100 20 27 41 230 30 115 25 18 4 M10 x 35 (KR-EL-08) 15 Nm
R-41-125 125 30 30 50 275 40 140 37 25 4 - 20 Nm
R-50 50 16 16 27 170 21.5 65 21 15 4 M8 x 25 (KR-EL-04) 10 Nm
R-80 80 20 22 36 210 28.5 95 25 18 4 M10 x 30 (KR-EL-07) 15 Nm


We think you are in United States.
Update your location?