text.skipToContent text.skipToNavigation

GK-125

Full screen
Your configuration

Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 ØA ØD H I SW SW1 SW2 B1 AX Z E
GK-125 125 M27x2 147 60 54 10 32 57 70 65 54 24 41 12 48 4 2


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 ØA ØD H I SW SW1 SW2 B1 AX Z E
GK-25-32 25-32 M10x1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 40 M12x1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 50-63 M16x1,5 104 53 32 10 22 32 45 41 27 20 24 8 30 3 2
GK-80-100 80-100 M20x1,5 119 53 40 10 22 32 45 41 27 20 30 10 37 3 2
GK-125 125 M27x2 147 60 54 10 32 57 70 65 54 24 41 12 48 4 2


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 ØA ØD H I SW SW1 SW2 B1 AX Z E
GK-25-32 25-32 M10x1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 40 M12x1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 50-63 M16x1,5 104 53 32 10 22 32 45 41 27 20 24 8 30 3 2
GK-80-100 80-100 M20x1,5 119 53 40 10 22 32 45 41 27 20 30 10 37 3 2
GK-125 125 M27x2 147 60 54 10 32 57 70 65 54 24 41 12 48 4 2


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 ØA ØD H I SW SW1 SW2 B1 AX Z E
GK-160-200 160-200 M36x2 190 77 72 15,5 39 57 75 70 54 32 55 14 68 4 2


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 A D H I SW SW1 SW2 B1 AX Z E
GK-160-200 160-200 M36x2 190 77 72 15.5 39 57 75 70 54 32 55 14 68 4 2


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 ØA Ø D H I SW SW1 SW2 B1 AX Z E
GK-20 20 M8x1,25 57 26 21 5 8 12,5 19 17 11 7 13 4 16 4 2
GK-25-32 25-32 M10x1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 40 M12x1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 50-63 M16x1,5 104 53 32 10 22 32 45 41 27 20 24 8 30 3 2


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 A D H I SW SW1 SW2 B1 AX Z E
GK-25-32 25-32 M10x1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 40 M12x1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 50-63 M16x1,5 104 53 32 10 22 32 45 41 27 20 24 8 30 3 2
GK-80-100 80-100 M20x1,5 119 53 40 10 22 32 45 41 27 20 30 10 37 3 2
GK-125 125 M27x2 147 60 54 10 32 57 70 65 54 24 41 12 48 4 2


Self aligning rod Mod. GK

For cylinders with male rod only.

Material:
zinc-plated steel



Mod. Ø KK L L1 L3 L4 ØA Ø D H I SW SW1 SW2 B1 AX Z E
GK-20 16 M8x1,25 57 26 21 5 8 12,5 19 17 11 7 13 4 16 4 2
GK-25-32 20-25-32-40 M10x1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 50-63 M12x1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 80 M16x1,5 104 53 32 10 22 32 45 41 27 20 24 8 30 3 2
GK-80-100 100 M20x1,5 119 53 40 10 22 32 45 41 27 20 30 10 37 3 2


Self aligning rod Mod. GK

For cylinders with male rod only.

Material:
zinc-plated steel



Mod. Ø KK L L1 L3 L4 ØA Ø D H I SW SW1 SW2 B1 AX Z E
GK-20 16 M8x1,25 57 26 21 5 8 12,5 19 17 11 7 13 4 16 4 2
GK-25-32 20-25-32-40 M10x1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 50-63 M12x1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 80 M16x1,5 104 53 32 10 22 32 45 41 27 20 24 8 30 3 2
GK-80-100 100 M20x1,5 119 53 40 10 22 32 45 41 27 20 30 10 37 3 2


Self aligning rod Mod. GK



Mod. Size KK L L1 L3 L4 A D H I SW SW1 SW2 B1 AX Z E
GK-25-32 32 M10x1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 40 M12x1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 50-63 M16x1,5 104 53 32 10 22 32 45 41 27 20 24 8 30 3 2
GK-80-100 80-100 M20x1,5 119 53 40 10 22 32 45 41 27 20 30 10 37 3 2


Self aligning rod Mod. GK

Material:
zinc plated steel



Mod. Ø KK L L1 L3 L4 ØA ØD H I SW SW1 SW2 B1 AX Z E
GK-25-32 32 M10x1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 40 M12x1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 50-63 M16x1,5 104 53 32 10 22 32 45 41 27 20 24 8 30 3 2


Self aligning rod Mod. GK



Mod. Ø H I Z ØA KK E L L3 L4 L1 B1 SW2 SW1 AX SW ØD
GK-12-16 12-16 14.5 13 3 6 M6x1 1 35 11 2.5 17.5 4 10 5 12.5 7 8.5
GK-20 20 19 17 4 8 M8x1,25 2 57 21 5 26 4 13 7 16 11 12.5
GK-25-32 25-32 32 30 4 14 M10x1,25 2 71.5 20 7.5 35 5 17 12 22 19 22


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 A D H I SW SW1 SW2 B1 AX Z E
GK-50-63 50-63 M16x1,5 104 53 32 10 22 32 45 41 27 20 24 8 30 3 2
GK-80-100 80-100 M20x1,5 119 53 40 10 22 32 45 41 27 20 30 10 37 3 2
GK-125 125 M27x2 147 60 54 10 32 57 70 65 54 24 41 12 48 4 2


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 ØA ØD H I SW SW1 SW2 B1 AX Z E
GK-12-16 16 M6X1 35 17,5 11 2,5 6 8,5 14,5 13 7 5 10 4 12,5 3 1
GK-20 20-25 M8X1,25 57 26 21 5 8 12,5 19 17 11 7 13 4 16 4 2
GK-25-32 32-40 M10X1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 50-63 M12X1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 80-100 M16X1,5 104 35 32 10 22 32 45 41 27 20 24 8 30 3 2
GK-80-100 125 M20x1,5 119 35 40 10 22 32 45 41 27 20 30 10 37 3 2


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 ØA ØD H I SW SW1 SW2 B1 AX Z E
GK-12-16 16 M6X1 35 17,5 11 2,5 6 8,5 14,5 13 7 5 10 4 12,5 3 1
GK-20 20-25 M8X1,25 57 26 21 5 8 12,5 19 17 11 7 13 4 16 4 2
GK-25-32 32-40 M10X1,25 71,5 35 20 7,5 14 22 32 30 19 12 17 5 22 4 2
GK-40 50-63 M12X1,25 75,5 35 24 7,5 14 22 32 30 19 12 19 6 22 4 2
GK-50-63 80-100 M16X1,5 104 35 32 10 22 32 45 41 27 20 24 8 30 3 2
GK-80-100 125 M20x1,5 119 35 40 10 22 32 45 41 27 20 30 10 37 3 2


Self aligning rod Mod. GK



Mod. Ø KK L L1 L3 L4 ØA ØD H I SW SW1 SW2 B1 AX Z E
GK-20 20 M8x1,25 57 26 21 5 8 12,5 19 17 11 7 13 4 16 4 2
GK-25-32 32 M10x1,25 71,5 35 20 7,4 14 22 32 30 19 12 17 5 22 4 2


We think you are in United States.
Update your location?