text.skipToContent text.skipToNavigation

D1PVA-A0-T

Type of manual override   For P actuation
Name of Series   D
Component   Valve with threaded body
Actuation   Pneumatic
Type of solenoid valve   2 x 3/2 NO
Size   10,  5
Connections   Thread
Full screen
Your configuration

2X3/2 -way pneumatically operated valve - size 10,5



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D1PVA-A0-T NO M7 M5 2,5 ÷ 10 -0,9 ÷ 10 220 VP12


We think you are in United States.
Update your location?